Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SDF - Double-flanged Wheel
Bill of material
350 SDFTM 75
ORDERNO
Article-number
350 SDFTM 75
WDWOF
Wheel-Ø without flange
350 mm
WDWF
Wheel-Ø with flange
395 mm
TRW
Tread width
75 mm
WW
Wheel width
110 mm
LC
Load capacity
13350 kg
HW
Hub width
110 mm
WB
Wheel bearing
Tapered roller bearing
BD
Bore diameter
75 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices